PM09 Female Position Assembly
The nVent LENTON Ultimate PM09 Female Position Assembly is designed for high performance applications, efficiently creating mechanical reinforcing bar connections when neither bar can be rotated or adjusted axially. The LENTON self-aligning, taper-thread reduces misalignment issues and helps eliminate cross-threading during installation. The straight thread allows for axial adjustment or "bridging gaps" . The PM09 Female Position Assembly is comprised of 3 components: a Male Straight Threaded Stud, a Straight to Taper Coupling Sleeve and a Lock nut. It is used in conjunction with the nVent LENTON MT02 Male Taper Stud for positional/caging connections.
Additionally, the PM09 Female Position Assembly can be used in High Cycle Fatigue applications and exceeds BS 8597 performance requirements with BS 4449 grades B500 B and C reinforcing bar. Contact your LENTON representative for more information.
Typical applications include bent bar, prefabricated cages and precast structural elements.
Features
- Installs quickly and easily
- Utilizes the standard nVent LENTON taper profile
- Designed to splice two curved, bent or straight bars, when neither bar can be rotated and where the ongoing bar is free to move in its axial direction
- No special tools or skills required
- Generous axial adjustability
Specifications
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.