RackPower Dry Contact Cable
Hover to magnify image or click to enlarge
RackPower Dry Contact Cable
Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Dry Contact Cable to connect I/O sensors e.g. smoke
- 1 m Cable to Sensor box with integrated magnet for easy mounting and 1.8 m connection Cable
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration
- Operating Temperature range 0 to 65 °C
Specifications
Drawing Document
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.