Air Vents, UAV
Hover to magnify image or click to enlarge
Air Vents, UAV
These air vents allow air to be circulated inside the enclosure, minimising the risk for water condensation, while maintaining the IP 44 protection degree.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Two air vents must be mounted per enclosure to ensure sufficient air circulation and prevent water condensation. Air vents are preferably mounted in the upper and lower part of the enclosure. Degree protection: IP 44.
- Material: Polyamide.
- Delivery: Set of 2 pieces with mounting accessories.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.