Skip to main content

Please Select Your Country/Language Preferences

A10000071 Hover to magnify image or click to enlarge

T2Red Self-Regulating Floor Heating Cable With Spooling System

nVent RAYCHEM T2Red is a self-regulating floor heating cable for new build and renovation. It can be applied under any type of floor surface without risk of overheating. Ideal for natural stone and ceramic tiles, also temperature sensitive floors such as wood and laminate. The T2Red packs include the elegant and user-friendly SENZ WIFI touchscreen thermostat and all accessories needed to install of the floor heating system (installation manuals, commissioning sheet, glue sticks, sensor tube and floor sensor).

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Min Installation Temperature 5 °C
Power Ouput 5 – 15 W/m
Nominal Height 5.8 mm
Nominal Width 8.5 mm
Nominal Cable Weight 68 g/m
Power Output, Typical 80 – 125 W/m²
Max Circuit Length 100 m
Nominal Voltage 230 V
Ground Path Type Braid
Outer Jacket Material Fluoropolymer
Color Red
Heating Cable Technology Self-Regulating
Thermostat Included SENZ-WIFI
Circuit Breaker Type C/10Amp
Spooling System Yes
Data Copied
Metric   |   Imperial
Resources Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing