Gland Plate Gaskets, AG
Hover to magnify image or click to enlarge
Gland Plate Gaskets, AG
The polyethylene gasket will guarantee that the enclosure's protection degree is maintained to protect components and equipment installed within it.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: For standard gland plate opening.
- Material: 4 mm polyethylene foam.
- Pack quantity: 1 piece.
Specifications
Height | 0.16 in |
Thickness | 0.16 in |
Height | 4 mm |
Thickness | 4 mm |
Color | Black |
Material | Polyethylene Foam |
Finish | Smooth Matte |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.