Outdoor Mounted Cooling Units, CUON
Hover to magnify image or click to enlarge
Outdoor Mounted Cooling Units, CUON
This outdoor vertical cooling unit, CUON, with a IP 55 protection degree, is available in many different sizes for different cooling requirements. This means that the right cooling solution can be chosen easily. Smart energy management reduces energy consumption with up to 23% compared to traditional solutions. The cooling unit is easy to install and is also available in stainless steel for harsh environments
Industry Standards
cULus_UL Listed
EAC
CE UKCA
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Outdoor vertical cooling unit with smart energy management, available in a wide range of sizes for different cooling capacities, with a IP 54 protection degree
- Customers can choose the cooling unit that meets their requirements the most, removing any extra costs due to oversizing
- Smart energy management reduces the cooling units energy consumption by up to 23%
- The efficient cooling unit allows customers to optimise the enclosure's design ensuring that the correct cooling unit is chosen and it hasn't been over specified
- The smart energy management and ease of installation will reduce both operational and installation costs
- Stainless steel outdoor cooling units are available for harsh environments
- Stainless steel outdoor cooling units are available for harsh environments
- To minimise how much energy the cooling unit consumes, it is recommended to install the door switch, DSW01
- Once installed, the door switch will turn the cooling unit off, once the door is opened
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.