Skip to main content

Please Select Your Country/Language Preferences

165902_CIPD Photo Hover to magnify image or click to enlarge

Mounting Profiles 19-Inch , CIPD

These profiles allow for the installation of additional 19" equipment within the side of the enclosure. They can also be used to support heavy equipment mounted in the front of the enclosure.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 2 mm
Thickness 14 ga
Material Mild Steel
Color Unpainted
Finish Zinc Plated
Data Copied
Metric   |   Imperial
Benefits
Resources Accessory
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.