Skip to main content

Please Select Your Country/Language Preferences

Hoffman-3D-H88702-MSST-EN-2210 Hover to magnify image or click to enlarge

Rain Hoods, MSST

A stainless steel rain hood provides shelter via a sloped roof and protects installed components from accumulated water dripping into the enclosure when the door is opened.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.06 in
Thickness 1.5 mm
Finish Brushed
Color Unpainted
Data Copied
Metric   |   Imperial
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.