Skip to main content

Please Select Your Country/Language Preferences

PeltierNoShroudWithShroud_co_sq.png Hover to magnify image or click to enlarge

Thermoelectric Coolers Indoor/Outdoor

Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments and low noise.

Operates on the Peltier effect for cooling or heating

Read more Read less

Industry Standards

UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453

CE

IP 65

Read more Read less Print This Page
Details

Features

Specifications

Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.