Skip to main content

Please Select Your Country/Language Preferences

Ventilation modules with thermostat Hover to magnify image or click to enlarge

Ventilation Modules With Thermostat, UVT

The ventilation module, mounted on 19" profiles, guarantees air circulation when many components are mounted and it can be installed exactly where needed within the enclosure.

Read more Read less

Industry Standards

UL

CSA

VDE

TUV

Read more Read less Print This Page
Details

Features

Specifications

Color Black
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.