THE RIGHT PROTECTION REQUIRED
When health and expensive resources are involved, nVent HOFFMAN has the solutions for challenging hygienic environments
Uniquely engineered enclosures are built to withstand the high-temperature, high-pressure sprays of sanitary washdown procedures, especially for clean-in-place and harsh applications. Hygienic enclosure solutions comply with harmonized global standards that indicate how well they will prevent liquid ingress, resist corrosion, and withstand temperature and pressure ranges.
- Design principles that pass IP69, 3-A Sanitary Standards, NSF and Type 4X
- Minimize risk of bacterial growth and other contaminants
- Resist corrosion to equipment and promote longer lifecycles for controls and drives
- Speed and simplify routine maintenance for sanitary washdown procedures
PRODUCTS
WaterShed, Stainless Steel Wallmount Sloped Top, Type 4X
Specifically designed for use in sanitary washdown production environments, particularly food and beverage manufacturing. HOFFMAN WaterShed Enclosures feature a sloped top, sloped door edges, bullet-style hinges and additional unique features that facilitate washdown runoff.
Stainless Steel Concept Sloped Top Wall-Mount, Type 4X
For indoor or outdoor applications that require a sloped top and corrosion protection from chemicals and water. Concept Enclosures feature streamlined styling with an attractive stroked finish and flush, stainless steel quarter-turn latches for secure closure.