Protective Fan Covers, EFCS
Hover to magnify image or click to enlarge
Protective Fan Covers, EFCS
Provides additional protection to the filter fans against the ingress of water in outdoor or wash down envirnoments. Folded and seam welded. (Machining is required).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Description: Provides additional protection to the filter fans against the ingress of water in outdoor or wash down envirnoments. Folded and seam welded. (Machining is required).
- Material: 1.5 mm stainless steel AISI 304/ AISI 316L.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 piece with mounting accessories.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.