nVent ERIFLEX FleXbus IP2x Boots and Cover are to be use if the transformer or generator is not equipped with his own cover. It provides an IP2x protection (finger safe) to the low-voltage connecting point and protection against accidental contact with live parts greater than 12mm. The FleXbus IP2x Boots and Cover can be adapted to any nVent ERIFLEX FleXbus Conductor cross section by cutting the top material with a traditional cutter or to any transformer or generator palm size and height by cutting the bottom material.
Filter applied: 1
Products | 2 results (2 items)
nVent ERIFLEX FleXbus Transformer Cover IP2X for 1 Conductor per Phase
nVent ERIFLEX FleXbus Transformer Cover IP2X for 1 Conductors per Phase is used if the power supply is not equipped with its own cover. Typically used for applications that require a power supply range of 400 to 1600kVA.
nVent ERIFLEX FleXbus Transformer Cover IP2X for 2 Conductors per Phase
nVent ERIFLEX FleXbus Transformer Cover IP2X for 2 Conductors per Phase is used if the power supply is not equipped with its own cover. Typically used for applications that require a power supply range of 2000 to 3150kVA.