Skip to main content

Please Select Your Country/Language Preferences

PH20127.jpg image Hover to magnify image or click to enlarge

Quick Grip Jr. Lateral Sway Brace

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
UL Loads (Listed for Restraints)
Part Number Service Pipe Schedule Lateral
25 mm Brace Pipe 32 mm Brace Pipe
CSBQIKCL0100EG EN 10255 L N/A N/A
EN 10255 M 2910 N 2910 N
EN 10255 H 2910 N 2910 N
CSBQIKCL0125EG EN 10255 L 2910 N 2400 N
EN 10255 M 2910 N 2400 N
EN 10255 H 2910 N 2400 N
CSBQIKCL0150EG EN 10255 L 3330 N 2910 N
EN 10255 M 3330 N 2910 N
EN 10255 H 3330 N 2910 N
CSBQIKCL0200EG EN 10255 L 3330 N 2400 N
EN 10255 M 3330 N 2400 N
EN 10255 H 3330 N 2400 N
FM Loads
Part Number Service Pipe Schedule Lateral
Horizontal Capacity per Installation Angle from Vertical
30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBQIKCL0100EG EN10255 L (Lightwall) 1290 N 1830 N 2200 N 2445 N
EN10255 M (10) 665 N 935 N 1245 N 1400 N
EN10255 H (40) 2115 N 2960 N 3670 N 4115 N
CSBQIKCL0125EG EN10255 L (Lightwall) 1290 N 1830 N 2200 N 2445 N
EN10255 M (10) 665 N 935 N 1245 N 1400 N
EN10255 H (40) 2115 N 2960 N 3670 N 4115 N
CSBQIKCL0150EG EN10255 L (Lightwall) 1290 N 1830 N 2200 N 2445 N
EN10255 M (10) 665 N 935 N 1245 N 1400 N
EN10255 H (40) 2115 N 2960 N 3670 N 4115 N
CSBQIKCL0200EG EN10255 L (Lightwall) 1735 N 2445 N 2980 N 3335 N
EN10255 M (10) 1555 N 2225 N 2760 N 3070 N
EN10255 H (40) 2180 N 3070 N 3780 N 4225 N

Diagrams

Application images Resources CAD
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy