Casters, LCR
Hover to magnify image or click to enlarge
Casters, LCR
These casters will make a fully equipped enclosure movable within a facility.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: For easy transportation of an (equipped) enclosure. Can be mounted directly to the enclosure's frame or underneath the plinths (PF/PV) with the provided mounting brackets. Raises the enclosure by 70 mm.
- Maximum load: 2800 N (Moving) or 5600 N (Static) per kit.
- Pack quantity: 4 pieces with mounting accessories.
Specifications
Material | Mild Steel; Plastic |
Finish | Plated |
Color | Unpainted |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.