Friction Slide, L
Hover to magnify image or click to enlarge
Friction Slide, L
These profiles should be used to support heavy equipment and to relieve forces from the 19" profile brackets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: To support heavy components which are only fitted to the front. Mounted between two 19" profiles. Version fixed with 2 screws per profile, and version with click-in fixation.
- Material: Click-in version 1.5 mm and mounted version 3 mm zinc plated steel.
- Pack quantity: 1 pair with fixing material.
Specifications
Thickness | 3 mm |
Thickness | 11 ga |
Material | Mild Steel |
Finish | Plated |
Color | Unpainted |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.