Skip to main content

Please Select Your Country/Language Preferences

A10000485 Hover to magnify image or click to enlarge

Fast Fuel Sensor Probe with Leader Cable and Metal Connector

nVent RAYCHEM TraceTek TT-FFS fast fuel sensor is a range of fast acting probes (100 mm and 250 mm) designed to detect hydrocarbon fuel floating on water, spreading on a flat surface or collecting in a sump. The probe ignores water, but detects a thin film of fuel floating on the surface. Often used for indoor back-up generator and fuel supply monitoring.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Model Fast Fuel Sensor
Detection Fuel
Detection Method Raychem Conductive-Polymer Technology
Operating Temperature −40 to 185 °F
Operating Temperature −40 to 85 °C
Data Copied
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing