19-inch Power Distribution Unit, HPDS
19-inch Power Distribution Unit, HPDS
Easy to mount strip with several power sockets for situations when external equipment need to be plugged in. For 19" profiles.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: With or without ON/OFF switch. Including 2 m cable with right angle plug. 19" assembly brackets can be turned by 90º. Outlets 35º turned.
- Material: Aluminium extrusion, anodized. Outlets polyamide 6.6, RAL 7035. Nickel plated earth contacts.
- Cable with angle plug: 2 m x 1.5 mm², Schuko.
- Rated power: 16 A / 3600 W.
- Earthing: Double earthing.
- Delivery: 1 complete PDU with power cable and 19" assembly brackets and fixing kit.
Specifications
Material | Aluminum |
Color | Light Gray |
Over Voltage Protection | No |
Finish | Powder Coated |
Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.