Semi-Compact Floor Standing Enclosure, MKSL
Hover to magnify image or click to enlarge
Semi-Compact Floor Standing Enclosure, MKSL
The mild steel compact floor standing enclosure range, MKSL is available off the shelf in many different sizes, and is ideal for power distribution applications. The front opening can be segregated with partial panels or doors to meet power distribution system requirements. Only parts required will be delivered, which means full flexibility, lower costs, and greater procurement efficiency will be achieved.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Material: Body: 1.35 mm painted steel. Rear and roof panels: 1.5 mm painted steel.
- Body: Four times folded and seam-welded frame. Integrated double row hole pattern.
- Rear panel: Fitted by M6 torxscrews. Standard facilities for rear door mounting.
- Roof panel: Removable.
- Earthing: All panels are earthed through their fittings and are equipped with a separate earthingstud.
- Finish: RAL 7035 structured powder coating.
- Protection: IP 44, 55 | TYPE 12 | IK 10, depending of the doors configuration.
- Delivery: Body with rear panel and roof panel. Delivery also includes earthing bolts. Delivered on a pallet with identical width of the enclosure. All packing material is recyclabl
Specifications
Thickness | 0.05 in |
Thickness | 1.35 mm |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Material | Steel |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.