Skip to main content

Please Select Your Country/Language Preferences

Stainless panel Hover to magnify image or click to enlarge

Stainless Panel, MPPS

A stainless steel panel for a mild steel console is a cost effective alternative to a complete stainless steel console within certain environments. For example, a mild steel panel would deteriorate quickly if operators are exposed to chemical agents and transfer them onto the console during operations and maintenance.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.08 in
Thickness 2 mm
Finish Brushed
Material Stainless Steel 304
Color Unpainted
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.