Skip to main content

Please Select Your Country/Language Preferences

A10000828 Hover to magnify image or click to enlarge

Raystat EX-02 Mechanical Thermostat

nVent RAYCHEM Raystat-EX-02 is a hazardous area mechanical surface sensing thermostat providing temperature control for heating cables. Switching temperature range -4 °C to 163 °C, adjustable externally to the Ex enclosure by a dial mounted under a bolted-on cover and seal. Switching current capacity is 22 A.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Depth 3.99 in
Width 4.5 in
Height 6.57 in
Current Rating 22 A
Controller Temperature Setting 25 – 325 °F
Depth 101.5 mm
Width 114.5 mm
Height 167 mm
Material Aluminium
Thermostat Type Mechanical Thermostat
Controller Temperature Setting −4 to 163 °C
Data Copied
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing