Cable Entry Gland Plate Hole Punch, CEAP
Hover to magnify image or click to enlarge
Cable Entry Gland Plate Hole Punch, CEAP
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Delivery: Stamp, die, pull axis, lock nut, plastic case.
- Pack quantity: 1 pcs.
- Material: 2 mm maximum thickness for S 235 sheet metal.
- Description: By using the CEAP sheet metal punching tool, the desired breakout can be made precisely without chips or splintering in only a few minutes. The convenient built-in punch-hole marking tip can be used to punch-mark the drill points clearly for screw-on attachments. These sheet-metal punches are compatible with all common hydraulic pumps.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.