Chiller for Contaminated Fluid, TAU
Hover to magnify image or click to enlarge
Chiller for Contaminated Fluid, TAU
The Industrial Chiller for Contaminated fluids allows for allows dirty fluids to be cooled while guaranteeing the highest levels of performance. The tube bundle heat exchanger enables allows dirty fluids to be cooled while guaranteeing the lowest maintenance costs.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Hermetic reciprocating compressor, cooled by the refrigerant, complete with thermal cut-out.
- Refrigeration circuit complete with charging port, drier filter, expansion valve, high- and low-pressure safety switch.
- Tube bundle heat exchanger allowing for inspection.
- Microchannel condensing coil, complete with safety grille.
- Axial fan, complete with thermal cut-out and safety grille.
- Non-ferrous liquid circuit composed of peripheral electric pump, pressure gauge, protective flow switch, and regulation sensor.
- The TX110 control unit manages the chiller’s operation, providing warnings and a general serious fault alarm.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.