Extra Width Side Mounting Bars, CMB
Hover to magnify image or click to enlarge
Extra Width Side Mounting Bars, CMB
These profiles provide reinforcement for safe transportation and installation of the enclosure and helps avoid it getting deformed.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Description: Profile to be mounted in the side of an combinable enclosure that allows for fixing customer specific products for additional mounting surface.
- Material: 2 mm galzanized steel.
- Pack quantity: 6 profiles with mounting accessories.
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Finish | Galvanized |
Material | Steel |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.