Skip to main content

Please Select Your Country/Language Preferences

AC_Photo_BIT25 Hover to magnify image or click to enlarge

Roof mount Air-to-Water Heat Exchanger, BIT

Industrial roof mount air-to-water heat exchangers remove heat from enclosures by using chilled fluid, which offers a reliable and low maintenance enclosure cooling option.

Read more Read less
  • CE
Print This Page
Details

Features

Specifications

Cable Length 3 m
Rated Frequency 50 – 60 Hz
Material Galvanized Steel
Protection Rating IP55
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.