Silencer Vortex, BPS
Hover to magnify image or click to enlarge
Silencer Vortex, BPS
The noise produced from the vortex cooler is reduced by up to 15% when this silencer is used.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: To reduce the noise from the vortex cooler. It mounts directly to the nozzle of the vortex cooler, inside the enclosure. It reduces around 15% the vortex cooler noise.
- Delivery: Silencer.
- The vortex cooler can be used in applications where a low noise level is required
- To reduce the noise from the vortex cooler
- The cable however can only pass through straight.
- It mounts directly to the nozzle of the vortex cooler, inside the enclosure
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.