Skip to main content

Please Select Your Country/Language Preferences

A10000804 Hover to magnify image or click to enlarge

Polymer Marshalling Box

nVent RAYCHEM JB-MB-xx/16MM2 is a range of hazardous area approved marshalling boxes for powering multiple short heat tracing circuits from a single supply point. Typically used to split a power cable into multiple subsequent heat-tracing feeders. Includes multiple power cable glands and stopping plugs, depending on type.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

For Ex-Zone Gas 1, 2
For Ex-Zone Dust 21, 22
Max Conductor Cross Section 25 mm²
IP Rating IP66
Mounting Wall/Support Bracket Mounted
Ambient Temperature −55 to 55 °C
Ambient Temperature −67 to 131 °F
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing