RackChiller RDHX PRO Hose Kit with Valve
Hover to magnify image or click to enlarge
RackChiller RDHX PRO Hose Kit with Valve
Catalog#: 24630-201
The flexible hoses package for RDHX Pro connects the cooling device to facility water system. The high quality EPDM hoses perform with excellent chemical stability with typical water and glycol based cooling media. The steel reinforcement provides extended pressure capability with rated nominal pressure 5 bar and minimum burst pressure 20 bar, while the external layer protects the hoses from mechanical stress and damages.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Flexible hoses to connect RDHX Pro with facility water supply and return
- Pair of flexible hoses for supply and return facility connection
- High quality reinforced EPDM flexible hoses
- Rated operating pressure 5 bar, minimum burst pressure > 20 bar
- Include 1" BSPP flat seal swivels on both ends
- Available in length 4m or 6m
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Flexible Hose, 4m, EPDM with Tube Reinforcement, Max. Operating Pressure 5 bar, Inner Diameter 1", 1" BSPP Flat Seal Swivel at Both Ends | 1 | |
2 | Valve with electric drive assembled | 1 | |
3 | Plumbing adapters | 1 | |
4 | Installation Instructions | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.