Socket Strip, IEC C13, Metered
Socket Strip, IEC C13, Metered
Catalog#: 60110-296
PDU with local power meter. Relevant Power data are shown on an integrated display.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Accessories
Additional Product Details
Features
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- Mounting height 1 U
- Integrated measurement and display via local display unit
- Socket strips with IEC 60320-C13 sockets
- Horizontal and vertical mounting
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Al extrusion, 1 U, anodised, for socket inserts and display | 1 | |
2 | Socket inserts, IEC C13, PA | 8 | |
3 | Endpiece, PA, RAL 7035, removable | 2 | |
4 | Connecting cable, black, 2 m, 05VV‐F 3G 1.5 mm2, with SCHUKO/UTE connector, PVC, encapsulated | 1 | |
5 | Mounting angle, PA, RAL 7035 | 2 | |
7 | User manual | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.