Skip to main content

Please Select Your Country/Language Preferences

ESHVA19_ESHVA23_AdjStlVentShlf_m_sq.png Hover to magnify image or click to enlarge

Adjustable Steel Vented Shelf

The Adjustable Steel Vented Shelf is adjustable from front to back in 25-mm increments. It is designed to support networking equipment within an open-frame rack. The shelf mounts to either the front or rear flange of an open-frame rack. The shelf's load rating is 60 lb. (27.2 kg)

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.