Skip to main content

Please Select Your Country/Language Preferences

CWF4045LG_CWH4045LG_WdwKit_m_sq.png Hover to magnify image or click to enlarge

Concept Fixed Window Kit Type 4

Concept fixed window kit can be used as a viewing window on larger standard nVent HOFFMAN enclosure doors. Pre-assembled kit is secured to front opening of enclosure by mounting screws.

Read more Read less

Industry Standards

UL 508A, 508, File Number E61997: Type 4 and Type 12 (Fixed Window)

UL 508A, 508, File Number E61997: Type 12 (Hinged Window)

(Fixed Window)

NEMA Type 4 and 12

IEC 60529, IP66

(Hinged Window)

NEMA Type 12

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.