Skip to main content

Please Select Your Country/Language Preferences

Continuous Hinge With Quarter Turn Latch Type 4 Hover to magnify image or click to enlarge

Continuous Hinge with Quarter-Turn Latch Type 4

This enclosure provides the convenience of quarter-turn latching with an aesthetic, easy-to-maintain light gray textured finish.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997

cUL Listed per CSA C22.2 No. 94 Listed; Type 4, 12; File No. E61997

NEMA/EEMAC Type 4 and 12

IEC 60529, IP 66

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.