Skip to main content

Please Select Your Country/Language Preferences

P19SH8_FS66S_FixedShelf_m_sq.png Hover to magnify image or click to enlarge

Fixed Shelf

Fixed Shelves mount to the front and back rack angles. The shelf is adjustable with 12 gauge steel supports. Adjustable to fit multiple-depth enclosures or rack angle placements. Load rating is 150 lb. (68 kg). Rack accessories that are shorter than the enclosure depth can be mounted to rack angles or frame accessory brackets attached to grid straps. Order these items separately.

Read more Read less Print This Page
Details

Specifications

Thickness 1.9 mm
Thickness 14 ga
Color Light Gray
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.