Skip to main content

Please Select Your Country/Language Preferences

F44T3RT_FlushTee, Commercial > Cable and Wire Management > Lay-in Wireway > Lay-in NEMA Type 3R Wireway > 90-Degree Flush Tee, F44T3RT, F66T3RT, F88T3RT Hover to magnify image or click to enlarge

Flush Tee 90-Degree Lay-in Painted Galvanized

Lay-in Painted Galvanized 90-Degree Flush Tees are used whenever flush mounting against a vertical surface is required.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.