Skip to main content

Please Select Your Country/Language Preferences

F22HB_Hangers, Cable and Wire Management > Lay-in Wireway > Lay-in NEMA Type 12 wireway, Feed-Through Wireway, Nema Type 12, Bracket Hanger, F22HB, F44HB, F66HB, F88HB Hover to magnify image or click to enlarge

Hangers

Hangers are used to support a wireway run. The drop hanger is normally attached to an overhead beam or ceiling while the bracket hanger can be used for wall, floor or ceiling installations. Hangers are finished with paint over plated surfaces.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.