Large Hinged-Cover Type 1
Hover to magnify image or click to enlarge
Large Hinged-Cover Type 1
Large Hinged-Cover, Type 1, have a size range of 42 x 30 -in. to 48 x 36-in., mounting provision for optional panel, and meet basic functionality requirements for indoor applications that do not require oil- or dust-tight enclosures
Industry Standards
UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
CSA, File 42184: Type 1
IEC 60529, IP30
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Continuous hinge on door
- Slotted flush latch; optional latches available
- Collar studs provided for mounting optional panels
- Mounting holes on back of enclosure for optional mounting bracket kit, AMFLN1
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.