Skip to main content

Please Select Your Country/Language Preferences

Wp2538 Product Photo Hover to magnify image or click to enlarge

Screw-Cover Wiring Trough Type 12

Screw-Cover Wiring Trough, Type 12 is used for protecting wire and cable distribution, junctions and terminations in a variety of moist or dirty applications.

Read more Read less

Industry Standards

UL 870 Listed; File No. E27524

NEMA/EEMAC Type 12

JIC standards EGP-1-1967 and EMP-1-1967

CSA, File No. 42184: Type 12

IEC 60529, IP55

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.