Skip to main content

Please Select Your Country/Language Preferences

WeatherFloGroup_co_sq.png Hover to magnify image or click to enlarge

WeatherFlo Flange Mount Disconnect with Fan Type 3R

WeatherFlo Flange Mount Disconnect Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.

Read more Read less

Industry Standards

UL 508A Listed; Type 3R; File Number E61997

cUL Listed per CSA C22.2 No 94; Type 3R; File Number E61997

NEMA/EEMAC Type 3R

IEC 60529, IP32

Read more Read less Print This Page
Details

Features

Specifications

Finish Powder Coated
Color Code RAL 9003
Color Signal White
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.