PTC Heater Compact
Hover to magnify image or click to enlarge
PTC Heater Compact
PTC heater can protect the device in the cabinet from the damage caused by low-temperature and condensation by maintaining a stable temperature in the cabinet, thus increasing the working efficiency and service life of the electronic components exposed to environmental with less pollution.
Industry Standards
CE, Protection class: IP20
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- PTC heating element, self-tuning and high temperature limit
- Specially designed aluminum body has a chimney effect, stably releases heat
- Built-in fan for even and quick cooling
- Clamp terminal connection for simple and quick installation
- Safety protection: automatic protection against fan failure
- Applied power supply: 230VAC 50/60Hz
- Standard 35-mm DIN rail mounting
- Wiring: 3-pole clamp terminal, 2.5mm2
- Cover material of wiring terminals: black engineering plastic UL94V-0
Specifications
Material | Aluminum |
Finish | Anodized |
Color | Black |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.