Elexant 650c-Modbus Control Unit
Hover to magnify image or click to enlarge
Elexant 650c-Modbus Control Unit
The nVent RAYCHEM Elexant 650c-Modbus controller is designed for operation with the nVent RAYCHEM heating cables for roof and gutter de-icing and surface snow melting applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Intuitive set-up and programming of the unit with a 4,3" colour touch screen
- Flexible temperature control of roof & gutter de-icing and surface snow melting systems
- Controls 2 independent heating circuits
- Alarm relay with change over contact to signal power, temperature or communication problems
- Ambient temperature monitoring with high and low temperature alarm
- Offsite configurable - can be set up prior to final installation
- DIN rail panel mountable
- The Elexant 650c-Modbus is equipped with a RS485 port for Modbus communication to a BMS system which can be used for configuration, monitoring and alarm purposes
- Ice rain feature - preheating the surface to prevent the issue of freezing rain (for surface snow melting application only)
Specifications
Additional Reference
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.