Skip to main content

Please Select Your Country/Language Preferences

A10000401 Hover to magnify image or click to enlarge

TT1100-OHP-THIN Water Sensing Cable for Insulated Pipe, Modular

nVent RAYCHEM TraceTek TT1100-OHP-THIN is a range of fixed length, small diameter water sensing cables for use on insulated pipes.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.27 in
Outer Diameter 6.8 mm
Max Operating Temperature 80 °C
Max Operating Temperature 176 °F
Detection Method Raychem Conductive-Polymer Technology
Model Sensing Cable
Detection Water
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing