Skip to main content

Please Select Your Country/Language Preferences

Cable Entry System Photo Hover to magnify image or click to enlarge

Cable Entry Gland Plate Connected Grommet Large, CCFGL

CCFG grommets are used together with the CCFI and CCFO cable entry systems. The tapered shape of the grommet makes it easy to press in the grommet. The wave-cut profile makes them easy to install and ensures a tight fit around the individual cables.

Read more Read less

Industry Standards

UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997

UL94 V-0 Flammability

NEMA Type 1, 12, 4X (indoor only)

CE

IP66

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Benefits
Resources Accessory
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.