Industrial Chiller, TAL
Hover to magnify image or click to enlarge
Industrial Chiller, TAL
The Industrial Water Chiller provide precision and reliability in a modular design. The high cooling precision enhances production quality, leading to more consistent and superior outcomes. Corrosion resistant components allow for units to be easily maintained and reduce downtime.
The large range of accessories and options allows multiple chiller configurations, including indoor and outdoor installation for maximum location flexibility. The Industrial Chiller has an eco-friendly design with high performing energy efficient fans and aluminum microchannel condensing coil.
Industry Standards
CE; UKCA
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Hermetic reciprocating or scroll compressor, cooled by the refrigerant, complete with thermal cut-out.
- Refrigeration circuit complete with charging port, drier filter, expansion valve, high- and low-pressure safety switch.
- Brazed stainless steel plate evaporator.
- Microchannel condensing coil, complete with safety grille.
- Axial fan, complete with thermal cut-out and safety grille.
- Non-ferrous liquid circuit composed of peripheral electric pump, storage tank with integrated visual level indicator, pressure gauge, protective flow switch, and regulation sensor.
- The TX Model control units manage the chiller’s operation, providing warnings and a general serious fault alarm.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.