EuropacPRO Side Panel for Textile Gasket, Type R
Hover to magnify image or click to enlarge
EuropacPRO Side Panel for Textile Gasket, Type R
Side Panel, Type R, tox welded to the 19" bracket for textile gasket, with handle holes and four fixing holes per 19" bracket.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For high mechanical loads up to 25 g (vibration resistance, shock and vibration requirements e.g. IEC 61587‐DL 3)
- For high mechanical demands, 19" bracket 3,5mm and side panel 3mm, tox-cold welded together, clear passivated, front anodized
- EMC shielding concept for front/rear with EMC textile gasket
- Four mounting holes per 19" bracket provide improved stability when screwing the subrack into a cabinet or open frame rack
- With holes for handle
Specifications
Approval Agency Certificate
Drawing Document
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.