Skip to main content

Please Select Your Country/Language Preferences

nVent CADDY Pyramid Rooftop Systems

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
Filter0

Subcategories

nVent CADDY Pyramid ST Strut-Based Supports

nVent CADDY Pyramid ST Strut-Based Supports

A strut-based support utilizing an engineered thermoplastic base with a UV stabilizer. Offers excellent load distribution with high load ratings.
nVent CADDY Pyramid RL Roller-Based Supports

nVent CADDY Pyramid RL Roller-Based Supports

A polymeric roller-based support that helps ensure long-lasting performance and smooth roller actions. Provides superior durability for rooftop environments.
nVent CADDY Pyramid H-Frame

nVent CADDY Pyramid H-Frame

A fast and cost-effective solution to keep installation costs low and maintain flexibility in the manufacture of the H-frame on site.
nVent CADDY Pyramid Equipment Supports

nVent CADDY Pyramid Equipment Supports

A fast, flexible and innovative system for supporting heavy-duty mechanical services on rooftop surfaces.
nVent CADDY Pyramid 50 Foam-Based Support

nVent CADDY Pyramid 50 Foam-Based Support

nVent CADDY Pyramid EZ Rubber-Based Supports

nVent CADDY Pyramid EZ Rubber-Based Supports

EPDM rubber-based and height-adjustable. Requires no tools or fittings, making installations easier than ever.
nVent CADDY Pyramid Universal Support

nVent CADDY Pyramid Universal Support

nVent CADDY Pyramid Tool-Free Supports

nVent CADDY Pyramid Tool-Free Supports

Provides a fixed-height mounting platform 4" (102 mm) off the roof surface with 5.5", 10" or 16” (140 mm, 254 mm, or 406 mm) lengths with included push down tool-free fasteners.

Products | 19 results (44 items)

PH35616.jpg image

nVent CADDY Pyramid RL Fixed Roller Support

Provides a fixed height roller to support up to 6" schedule 40 (DN150) nominal pipe.
PH35613.jpg image

nVent CADDY Pyramid ST Fixed Strut Support

Provides a fixed-height mounting platform 4.8" or 6.4" (122 mm or 164 mm) off the roof surface with 6", 10", or 16" (152 mm, 254 mm, or 406 mm) of usable strut length.
PH36064.jpg image

nVent CADDY Pyramid Tool-Free Pipe Support Kit

Provides a fixed height support 4" (102 mm) off the roof surface for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm). Kits come in 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths.
PH34373.jpg image

nVent CADDY Pyramid EZ Rubber-Based Adjustable Support

Rubber-based supports feature a wide platform base design to provide reliable support and distribute load across roof surface. These versatile supports are fast and easy to install compared to wood blocks and metal straps.
PH33233.jpg image

nVent CADDY Pyramid H-Frame Post Base

Individual post base with pre-installed strut nut provides the flexibility to create custom frame work by simply adding appropriate lengths of strut and hardware.
PH35617.jpg image

nVent CADDY Pyramid RL Adjustable Roller Support

Adjustable height allows elevation changes up to 16" (406 mm) off the roof for up to 6" schedule 40 (DN150) nominal pipe.
PH36058.jpg image

nVent CADDY Pyramid Tool-Free Pipe Clamp

Two sizes of clamps allow for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm) to be restrained on top of the nVent CADDY Pyramid Tool-Free series base.
PH33223.jpg image

nVent CADDY Pyramid H-Frame Kit

Includes two post bases with pre-installed strut nuts and an additional hardware kit to construct an H-Frame by adding appropriate lengths of strut.
PH34194.jpg image

nVent CADDY Pyramid Equipment Support Kit, 4 Post Base

Includes all post bases, hardware and framing needed for an out of the box solution to construct a 39.4" (1 m) equipment support.
PH32416.jpg image

Retainer Strap

Provides additional support to ensure that the pipe stays in-line with the roller.
PH35615.jpg image

nVent CADDY Pyramid ST Adjustable Strut Support

Allows elevation changes of up to 18" (457 mm) off the roof surface with 10" or 16" (254 mm or 406 mm) of usable strut length.
PH35624.jpg image

nVent CADDY Pyramid ST Bridge Assembly

Provides a fixed-height mounting platform 5.6" (142 mm) off the roof surface with 24" to 60" (610 mm to 1524 mm) of usable strut length.