Skip to main content

Please Select Your Country/Language Preferences

Steel Data Pocket; PDP1; 13927; CAD RENDERING; Photo Rendering Hover to magnify image or click to enlarge

Single-Sided Vented Shelf, fits 23-inch rack, Black, Steel

Catalog#: ESH23V

The Single-Sided Steel Vented Shelf mounts to either front or rear flange of open-frame rack, supporting equipment that does not get mounted into rack angles. It uses 3U of rack space and is load rated for 150 lb. (68.0 kg).
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
Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us