Hazardous Location Enclosures Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Controls and Drives (208) Corrosive Environments (208) Hazardous Environments (16) Hygienic Environments (123) Height 5.91 in (2) 7.87 in (2) 8 in (1) 9.06 in (10) 9.84 in (1) 10 in (1) 11.81 in (6) 12 in (2) 13.78 in (2) 14 in (1) 15.75 in (3) 16 in (2) 19.69 in (3) 20 in (8) 23.62 in (4) 24 in (6) 27.56 in (1) 30 in (4) 31.5 in (4) 36 in (15) 39.37 in (1) 42 in (4) 47.24 in (1) 48 in (8) 60 in (5) View All View Less Apply Height 0 mm (1) 150 mm (2) 200 mm (2) 203 mm (1) 230 mm (10) 250 mm (1) 254 mm (1) 300 mm (6) 305 mm (2) 350 mm (2) 356 mm (1) 400 mm (3) 406 mm (2) 500 mm (3) 508 mm (8) 600 mm (4) 610 mm (6) 700 mm (1) 762 mm (4) 800 mm (4) 914 mm (15) 1067 mm (4) 1219 mm (8) 1524 mm (5) View All View Less Apply Width 5.91 in (5) 6 in (1) 7.87 in (4) 8 in (1) 9.84 in (2) 10 in (1) 11.81 in (3) 12 in (5) 12.21 in (2) 14 in (1) 15.75 in (2) 16 in (2) 18.11 in (2) 19.69 in (3) 20 in (8) 23.62 in (1) 24 in (6) 30 in (16) 30.31 in (2) 31.5 in (4) 36 in (19) 36.61 in (2) View All View Less Apply Width 150 mm (5) 152 mm (1) 200 mm (4) 203 mm (1) 250 mm (2) 254 mm (1) 300 mm (3) 305 mm (5) 310 mm (2) 356 mm (1) 400 mm (2) 406 mm (2) 460 mm (2) 500 mm (3) 508 mm (8) 600 mm (1) 610 mm (6) 762 mm (16) 770 mm (2) 800 mm (4) 914 mm (19) 930 mm (2) View All View Less Apply Depth 3.15 in (3) 4 in (2) 4.72 in (5) 5.91 in (5) 6 in (10) 6.1 in (10) 7.87 in (3) 8 in (4) 8.27 in (9) 9.84 in (2) 10 in (4) 11.81 in (4) 12 in (29) 13.78 in (3) 16 in (6) View All View Less Apply Depth 80 mm (3) 102 mm (2) 120 mm (5) 150 mm (5) 152 mm (10) 155 mm (10) 200 mm (3) 203 mm (4) 210 mm (9) 250 mm (2) 254 mm (4) 300 mm (4) 305 mm (29) 350 mm (3) 406 mm (6) View All View Less Apply Protection Rating NEMA Type 3R (104) NEMA Type 3RX (85) NEMA Type 4 NEMA Type 4X NEMA Type 12 (174) NEMA Type 13 (76) IP66 IP69k (85) IP69 (85) View All View Less Product Family GL66 (32) InLine (40) PharmaPro (22) WaterShed (29) Zonex (16) Extreme Environments (85) View All View Less Filter1Filter applied: 1Category: Hazardous Location EnclosuresView All Filters (1) SubcategoriesZonEx ATEX IECEx Type 4X Hinged 316SS EXE DesignDetailsInLine Enclosure Stainless Steel Type 4XDetailsInLine Landscape Enclosure Stainless Steel Type 4XDetailsExtreme Environments EnclosureDetailsWaterShed Stainless Steel Wallmount Sloped Top Type 4XDetailsPharmaPro Stainless Steel Flush-mount Type 4XDetailsGL66 Stainless Steel Wallmount 1/4 Turn Latch Type 4xDetailsGL66 Stainless Steel Terminal Box 1/4 Turn Latch Type 4xDetails