Industrial Workstation
Hover to magnify image or click to enlarge
Industrial Workstation
A simple plug-and-play solution, the Industrial Workstation comes with vertical motion pendant arm and enclosure mounted on a pedestal with base for industrial environments. It accommodates mounting of a flat screen monitor with lift-off cover, keyboard, and mouse as well as PC protection. Display and keyboard can be raised and lowered with one hand. Keyboard folds up when not in use.
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
Wall-mounting brackets required to maintain UL/CSA external mounting requirement.
NEMA/EEMAC Type 4, 12, 13
IP66
IEC 60529, IP66
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Vertical motion pendant arm supports 6-15 lb. (3-7 kg) loads with an internal gas spring counterbalance
- Provides 12-in. (305mm) vertical height adjustment
- Toggle lever locks arm in place when repositioned vertically
- 3 x 3-in. and 4 x 4-in. VESA mounting patterns fit most flat screen monitors
- Arm swivels 340 degrees at monitor end and 180 degrees at mounting end
- Display tilts forward 15 degrees and back 45 degrees to reduce glare
- Display and keyboard stay level as they travel vertically
- Side cable manager protects cables and cords from pulling or chafing
- Monitor shield with lift-off cover
- Includes pedestal with base
- Concept enclosure with quarter turn slotted latches and storage shelf
- Integrated with power distribution, thermal management, network and power connector, USB 3.0 port, and cable entry
- Monitor, keyboard and mouse are not included
- USB 3.0 Type A receptacle to Type A plug
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.