ProLine FloTek PC Passive Cooling Server Cabinet
Hover to magnify image or click to enlarge
ProLine FloTek PC Passive Cooling Server Cabinet
Designed deeper to house servers and manage power cables, ProLine FloTek Cabinets rely on optimized passive airflow for cooling. The cabinets may be placed in data rooms randomly or in hot/cold aisle configurations.
Industry Standards
UL Listed to UL 508A File Number E61997
cUL Listed to CSA C22.2 No. 14-18
EIA 310-D (RU – Rack Unit spacing, marking, and positioning)
IEC 60529, IP20
Perforated doors meet or exceed manufactures open space/air flow ventilation requirements
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Fully perforated front and rear doors and fully perforated top allow maximum air movement around equipment; conforms to server manufacturer open space requirements
- Rigid front door made of aluminum extrusions and formed perforated steel offers highly attractive appearance and durability
- Models without sides fit together quickly for easy installation in ganged applications
- Three-point locking pushbutton swing handle on front door provides easy but controlled access; two keys included
- Rear doors are split for easy access and include 3-point, low-profile, locking swing handle
- Two sets of 19-inch square-hole rack angles support both front and rear of equipment
- Rack angles are infinitely adjustable from front to rear for positioning flexibility
- Large gland plate in top allows easy routing of cable, pre-terminated cables and patch panels
- Open bottom with integral bolt-down brackets
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.