Syspend Sanitary HMI System
Hover to magnify image or click to enlarge
Syspend Sanitary HMI System
Specifically designed to support the Syspend Sanitary HMI Enclosure in sanitary washdown environments, particularly food and beverage manufacturing. The suspension system supports up to 90 lb. (40.8 kg) at 3.3 ft. (1 m). Its modular design with multiple tube lengths and bent tubes allows for application versatility. The entire system meets Type 4X and IP69K requirements for high pressure, high-temperature washdown applications.
Industry Standards
Maintains NEMA Type 4, 4X and 12 and IEC IP66, IP69K enclosure ratings when properly installed per Hoffman instructions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Type 304 stainless steel construction provides corrosion resistance and ease of cleaning
- Syspend-Lok attachment method prevents tubes from turning and pulling out of fittings and provides a water-tight connection
- Straight, L- and U-shaped tubes available in various lengths to provide design flexibility
- Swivel and fixed couplings provide rigid connection point between tubes or between tube and enclosure
- Swivel and fixed base brackets provide secure attachment to wall, floor or machine with easy leveling capability
- Swivel fittings provide 330-degree rotation
- Optional base bracket cover can be used on wall, floor or machine to cover exposed hardware on fixed base bracket
- Syspend-Lok Wrench Head included with couplings and brackets to secure components to tubes
- Assembled Syspend Sanitary HMI Arm System has a max weight load of 90 lb. (40.8 kg)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.